IESNA:LM-63-2002
[TEST]P947514
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15224
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2374.7 2229.5 2103.6 1954.5 1805.5 1713.2 1680.5 1685.3 1713.2 1748.8
1915.1 2431.4 3269.7 4110 4959.9 5610.8 6185.7 6637.5 7100 7397
7419.2 7050.9 5406 4709.9 3918.7 2663.1 1649.8 1303.7 875.8 461.5
230.7 175 111.5 65.4 26 0 0
2374.7 2249.7 2123.7 1975.7 1824.7 1731.5 1696.9 1694 1718 1750.7
1878.6 2326.6 3132.3 4076.4 4891.6 5569.4 6166.4 6682.7 7115.4 7458.6
7535.5 7231.7 5642.5 4829.1 4075.4 2833.3 1756.5 1352.7 905.6 484.5
269.2 211.5 144.2 94.2 61.5 14.4 0
2374.7 2246.8 2128.5 1988.2 1841.1 1749.8 1711.3 1703.6 1719 1748.8
1832.4 2161.2 2851.5 3752.4 4626.3 5405 6110.7 6714.4 7243.2 7683.5
7845.1 7711.4 7208.6 5667.5 4753.2 3507.2 2200.7 1584.4 1152.7 673.9
453.8 374.9 327.8 273 187.5 32.7 0
2374.7 2260.3 2146.8 2024.7 1893 1794.9 1751.7 1734.4 1740.1 1763.2
1804.6 1975.7 2433.3 3173.6 4054.2 4933.9 5800.2 6627.9 7368.2 7903.7
8228.7 8272.9 8032.5 7615.3 6932.7 5759.8 4703.2 3611 2420.8 1121
569.2 374.9 283.6 187.5 74 0 0
2374.7 2265.1 2169.9 2067 1960.3 1878.6 1829.6 1810.3 1807.4 1825.7
1856.5 1919.9 2123.7 2582.3 3289 4127.3 5064.7 6030.9 6990.4 7797
8384.4 8701.7 8714.2 8482.5 8168.1 7738.3 7137.5 6102 4539.8 2741.9
1171 407.6 170.2 95.2 37.5 2.9 0
2374.7 2284.3 2199.7 2128.5 2051.6 1990.1 1956.5 1941.1 1939.2 1953.6
1981.5 2021.8 2106.4 2294.9 2678.5 3270.7 4045.6 4930.1 5855 6772.1
7645.1 8384.4 8944.9 9170.8 9192.9 9182.4 9193.9 8934.3 7736.4 5499.2
3066.9 1032.5 262.5 97.1 24 1.9 0
2374.7 2303.5 2239.1 2193 2156.4 2132.4 2127.6 2136.2 2153.5 2176.6
2211.2 2259.3 2321.8 2425.6 2598.7 2894.8 3355.3 3974.4 4672.4 5422.3
6237.6 7080.7 7901.8 8644 9299.7 9837.1 10399.5 10961 10950.4 9230.4
5731.9 2427.5 632.6 178.8 53.8 3.8 0
2374.7 2329.5 2291 2268.9 2266 2279.5 2307.4 2355.4 2401.6 2457.3
2532.3 2608.3 2684.2 2787.1 2921.7 3130.3 3453.4 3907.1 4438.8 5066.6
5781.9 6497.2 7242.3 7951.8 8867 9809.2 10953.3 12029.1 12569.4 11923.3
9400.6 5127.2 1436.3 305.7 65.4 4.8 0
2374.7 2358.3 2344.9 2358.3 2386.2 2432.4 2491 2560.2 2625.6 2698.7
2778.5 2859.2 2944.8 3058.2 3207.2 3423.6 3723.5 4141.7 4661.9 5264.7
5992.4 6767.3 7630.7 8570 9588.1 10719.7 11913.7 13037.6 13616.4 13040.5
10264 4729.1 1004.7 260.5 53.8 4.8 0
2374.7 2357.4 2353.5 2370.8 2404.5 2458.3 2525.6 2591 2666.9 2737.1
2816 2892.9 2981.3 3087.1 3239.9 3460.1 3766.8 4186 4716.7 5367.5
6105.9 6915.4 7798 8777.6 9821.7 10970.6 12168.5 13239.5 13717.3 12888.6
9675.6 3937.9 764.3 202.9 40.4 3.8 0
2374.7 2376.6 2392 2444.9 2509.3 2596.8 2702.5 2808.3 2913.1 3018.8
3121.7 3232.2 3350.5 3510.1 3742.7 4040.8 4406.1 4871.4 5429.1 6054
6721.2 7413.4 8161.4 8868 9516 10064.9 10489.9 10619.7 10146.7 8672.8
5564.6 1633.4 297.1 91.3 23.1 7.7 0
2374.7 2385.2 2414.1 2471.8 2554.5 2658.3 2772.7 2892.9 3011.1 3118.8
3223.6 3325.5 3434.1 3566.8 3725.4 3940.8 4227.3 4576.3 4967.6 5372.3
5781.9 6194.3 6594.3 6910.6 7075.9 7077.9 6926.9 6584.7 5880.9 4884.9
3169.8 1064.3 237.5 77.9 29.8 11.5 0
2374.7 2387.2 2422.7 2480.4 2566 2663.1 2766 2865 2948.6 3012.1
3048.6 3071.7 3079.4 3090.9 3114 3151.5 3251.5 3463.9 3733.1 3996.6
4168.6 4247.5 4232.1 4017.7 3546.6 2923.6 2232.4 1463.3 851.8 459.6
246.1 108.6 45.2 18.3 6.7 1 0
2374.7 2392.9 2414.1 2454.5 2484.3 2500.6 2502.5 2464.1 2393.9 2273.7
2104.5 1893 1652.7 1410.4 1176.8 958.5 763.4 631.6 585.5 579.7
585.5 581.6 523 414.4 296.1 198 131.7 100 82.7 67.3
51.9 32.7 13.5 5.8 1.9 0 0
2374.7 2393.9 2389.1 2356.4 2286.2 2179.5 2034.3 1824.7 1550.7 1232.5
935.4 692.2 516.3 423 389.4 382.6 377.8 372.1 362.4 351.9
335.5 300 247.1 192.3 148.1 117.3 93.3 73.1 56.7 42.3
27.9 13.5 5.8 1.9 0 0 0
2374.7 2380.4 2329.5 2206.4 2020.9 1779.6 1450.8 1090.2 782.6 568.2
454.7 405.7 375.9 350.9 328.8 310.5 300.9 290.3 280.7 271.1
255.7 228.8 194.2 157.7 124 99 79.8 61.5 46.1 31.7
16.3 7.7 2.9 0 0 0 0
2374.7 2363.1 2245.8 2040.1 1753.6 1397.9 988.3 675.9 504.7 446.1
417.2 390.3 356.7 316.3 275 240.4 214.4 202.9 210.5 222.1
222.1 208.6 184.6 153.8 121.1 96.1 75 58.6 43.3 28.8
18.3 7.7 2.9 0 0 0 0
2374.7 2356.4 2182.4 1890.1 1499.8 1038.3 677.8 502.8 456.7 431.7
405.7 369.2 325.9 279.8 235.5 198 167.3 151.9 145.2 143.2
144.2 144.2 140.4 127.9 112.5 96.1 80.8 64.4 51.9 41.3
30.8 18.3 3.8 0 0 0 0
2374.7 2353.5 2130.5 1784.4 1321 847 556.7 474 448 424
391.3 349 302.8 255.7 215.4 181.7 160.6 149 141.3 134.6
127.9 122.1 117.3 111.5 103.8 93.3 79.8 67.3 57.7 47.1
34.6 21.2 3.8 0 0 0 0
2374.7 2342 2083.4 1689.2 1181.6 723 506.7 465.3 443.2 415.3
379.8 340.3 298 251.9 211.5 181.7 163.4 153.8 147.1 141.3
133.6 127.9 121.1 114.4 105.8 91.3 73.1 62.5 51.9 41.3
28.8 13.5 1.9 0 0 0 0
2374.7 2341 2068.9 1653.6 1124.8 676.8 491.3 461.5 441.3 411.5
374.9 338.4 299 255.7 214.4 182.7 165.4 155.7 148.1 142.3
136.5 129.8 122.1 113.4 100.9 81.7 59.6 50 40.4 29.8
19.2 6.7 0 0 0 0 0
2374.7 2342.9 2060.3 1639.2 1100.8 662.4 491.3 460.5 439.4 410.5
373 336.5 299 254.8 213.4 181.7 165.4 155.7 149 143.2
137.5 129.8 122.1 113.4 100 78.8 57.7 49 38.5 28.8
17.3 5.8 0 0 0 0 0
